UK Product Handbook 2026 - Volume 1

Compressed air products Filters

5

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P504-12) supplied with the product. Warning:

Polycarbonate bowls are attacked by phosphate ester fluids, solvents, paint thinners and carbon tetrachloride. These and similar substances should never be allowed to come into contact with the bowl. Certain synthetic and standard compressor lubricating oils also contain additives harmful to polycarbonate and, where there is any doubt we recommend, in the interests of safety, that a metal bowl or a bowl guard should be fitted. Installation note: Fit into a horizontal pipeline with the air flow in the direction of the arrow and the bowl vertically downwards, as close as possible to the equipment it is protecting. How to order Example: 1 off IF2AM Monnier international compressed air filter having a female ½" screwed BSP (BS 21 - Rp) connection. Note 1: The product will be supplied with a 5 µm element and polycarbonate bowl as standard. If a metal bowl is required (with or without sight level) it must be clearly specified on the order. The IF2M manual drain is available with metal bowl only.

Note 2: If any optional extras are required, they must be clearly specified on the order.

Principle of operation Monnier air line filters are built to ensure solid and liquid contaminants are removed from compressed air. All Monnier filters are emgineered with the exclusive Whirl-Away design which creates high centrifugal force with low pressure drop. The whirling action forces all liquids and solids against the bowl wall causing them to run down below the quiet-zone baffle where they can be drained out. The air then flows through the elements where the smaller particles are removed and the filtered air passes downstream. The leak proof drain valve has an 'O' ring seal that can be opened and closed without tools.

5.1 9

9.1.10

IF2DM

TI-P504-11 CH Issue 2

Page 5 of 6

IF2M, IF2AM and IF2DM Monnier International Compressed Air Filters

Powered by