Compressed air products Filters
5
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2012
TI-P504-21 CH Issue 2
IX1M Monnier International Compressed Air Filter
Description The Monnier IX1M international compressed air filter contains an activated carbon filter for the removal of hydrocarbon vapour and odour often found in compressed air.
Applications Breathing air supply to masks, helmets and suits, air bearings, fluidic systems, pneumatic gauging, food and pharmaceutical industry, and instrumentation products. Principal features: - Element life exceeds 59 000 m3 at 21°C and 7 bar g. - Blue dye indicator to warn of oil carryover. - High quality black anodised finish on head (internal and external). - Complies with BS 4275 for removal of odours and vapours. - All air passes through entire depth of activated carbon. - Polycarbonate bowl. - No service tools required.
5.1 11
Optional extras: - Stainless steel bowl guard. - Metal bowl. - Metal bowl with sight level. - Type 21 mounting bracket.
9.1.12
Sizes and pipe connections ¼", " and ½" screwed BSP (BS 21 -Rp).
Operating limits
¼" and "
6 dm 3 /s
Maximum recommended air flow at 7 bar g:
½"
12 dm 3 /s
Polycarbonate bowl
10 bar g @ 50 °C
Maximum pressure/temperature
Metal bowl
17 bar g @ 70 °C
TI-P504-21 CH Issue 2
Page 1 of 3
IX1M Monnier International Compressed Air Filter
Powered by FlippingBook