UK Product Handbook 2026 - Volume 1

Compressed air products Filters

5

Materials Part

Capacities Do not exceed the flowrates shown on the performance curves at any pressure.

Material

Bowl *

Polycarbonate or aluminium

Air flow scfm

Head

Zinc alloy - Epoxy finish













 

Element

Activated carbon



'O' ring

Nitrile rubber







* Selection of a suitable bowl Polycarbonate bowls are attacked by phosphate ester fluids, solvents, paint thinners and carbon tetrachloride. Certain compressor lubricating oils also contain additives harmful to polycarbonate and, where there is any doubt we recommend, in the interests of safety, that a metal bowl or a guard should be fitted.

















  



 





Dimensions / weights (approximate) in mm and kg

Air flow dm 3 /s

C

C

Principle of operation Monnier air line filters are built to ensure solid and liquid contaminants are removed from compressed air. All Monnier filters are engineered with the exclusive Whirl-Away design which creates high centrifugal force with low pressure drop. The whirling action forces all liquids and solids against the bowl wall causing them to run down below the quiet-zone baffle where they can be drained out. The air then flows through the element where the smaller particles are removed and the filtered air passes downstream. The leak proof drain valve has an 'O' ring seal that can be opened and closed without tools.

A

5.1 12

B

Inlet flow

Outlet flow

Withdrawal distance: E , E1

Polycarbonate bowl A B C

E without bowl guard

E1 with bowl guard

Weight

17

152

64

49

73

0.6

Metal bowl

A B C

E without bowl guard

E1 with bowl guard

Weight

25

170

64

38

-

0.7

TI-P504-21 CH Issue 2

Page 2 of 3

IX1M Monnier International Compressed Air Filter

Powered by