Compressed air products Filters
5
Optional extras
Operating limits
Metal bowl with sight level
Polycarbonate bowl 10 bar g Metal bowl 17 bar g
Maximum working pressure
Polycarbonate bowl
50 °C
Maximum working temperature
Metal bowl
80 °C
Materials
Bowl guard In the interest of safety Spirax Sarco recommend that a bowl guard should be fitted to polycarbonate bowls - see the 'Warning' under 'Safety information, installation and maintenance'.
5.1 16
Capacities - For all sizes 5 μm element Air flow scfm
No.
Part
Material
1 2
Bowl
Polycarbonate or aluminium (anodised)
Head
Anodised aluminium
Borosilicate glass with polypropylene support core
3
Element
4
Auto-drain Plastic
Air flow dm 3 /s
TI-P504-13 CH Issue 2
Page 2 of 5
IC3AM, IC3DM, IC4AM and IC4DM Monnier International Ultraclean Compressed Air Filters
Powered by FlippingBook