Compressed air products Regulators
5
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2012
TI-P504-09 CH Issue 2
Self- relieving
Non- relieving
MR1M, MRN1M and MR2M Monnier Miniature Compressed Air Regulators
International Symbol
Description The MR_M Monnier range of miniature compressed air regulators provide accurate pressure control for general purpose pneumatic systems where space is restricted and flowrates are low. Principal features: - Good flow characteristics. - Good regulation characteristics. - Fast response.
- Dead tight shut-off on no-flow. - For bracket or panel mounting. - External black anodised finish. Available types: MR1M
MR1M shown
5.2 1
Self-relieving
MRN1M
Non-relieving
MR2M
Self-relieving
Sizes and pipe connections ¼" screwed BSP (BS 21-Rp)
Materials Part
Spring range (operating pressure range) All regulators can be adjusted to zero pressure, or up to the figures shown. The operating range is marked on the unit.
Material
9.2.2
MR1M and MRN1M Aluminium MR2M
Body
Standard spring
0.7 - 9.0 bar g
Aluminium and polycarbonate
MR1M, MRN1M and MR2M
0.2 - 2.0 bar g 0.3 - 4.0 bar g
Valve
Nitrile
Optional spring
Note : The MR_M and MRN1M range of miniature compressed air regulators will be supplied with the standard spring unless an alternative option has been specified when placing an order.
Optional extras For further technical information regarding the following options see page 2: - Type 8 mounting bracket (MR2M) and aluminium mounting ring. - Type 4 mounting bracket (MR1M and MRN1M only). - Pressure gauges. - Mounting kit.
Operating limits Maximum primary pressure
21 bar g
Maximum working temperature
70 °C
TI-P504-09 CH Issue 2
Page 1 of 4
MR1M, MRN1M and MR2M Monnier Miniature Compressed Air Regulators
Powered by FlippingBook