Compressed air products Regulators
5
Optional extras
Mounting kit The MR1M, MR2M and MRN1M regulators may be used with an optional mounting kit consisting of bracket (Type 8 or Type 4), mounting ring and pressure gauge (see options below). Mounting kits are supplied separately. Fasteners are not included.
Pressure gauges Available in two sizes, with 4 pressure ranges. The face is marked in both bar and psi. The 40 mm gauge will be supplied unless the 50 mm is specified on the order.
0 to 2 bar
0 to 30 psi
0 to 7 bar
0 to 100 psi
Pressure ranges
Type 8 mounting bracket and mounting ring (MR2M only)
0 to 11 bar
0 to 160 psi
0 to 21 bar
0 to 300 psi (50 mm size only)
C
Mounting ring
A
B
Dimensions (approximate) in mm Size A B C
For panel mounting An aluminium mounting ring is to be specified. For bracket mounting A Type 8 mounting bracket and aluminium mounting ring is to be specified. Dimensions (approximate) in millimetres
Size A B C
40 mm
50 mm
40 47 R "
49 45 R "
5.2 2
Pressure gauges for panel mounting With chromium plated bezel available in two ranges, the face being marked in bar and psi as follows:-
12.7 12.7
38
5
0 to 2 bar 0 to 30 psi 0 to 7 bar 0 to 100 psi
10
Pressure ranges
29
31
51
64
B
D
Type 4 mounting bracket (MR1M only) An angle bracket in zinc plated mild steel to enable the regulator to be mounted behind the panel. The regulator is attached to the bracket by a screwed nipple.
A
C
9.2.3
Clamping yoke
Dimensions (approximate) in mm A B C
D
53
56
48
R
A
B
D
E
C
D
Dimensions (approximate) in mm A B C D
EØ
69
15.9
27
9.5
4BA (3.6 mm)
TI-P504-09 CH Issue 2
Page 2 of 4
MR1M, MRN1M and MR2M Monnier Miniature Compressed Air Regulators
Powered by FlippingBook