UK Product Handbook 2026 - Volume 1

Compressed air products Lubricators

5

Dimensions, capacity and weights (approximate) in mm, ml and kg

Optional extras

Type 3 mounting bracket This is a zinc plated, mild steel angle bracket which can be attached to any flat surface by means of screws or bolts.

C

A

B

Dimensions (approximate) in millimetres

Withdrawal distance: E Without bowl guard E1 With bowl guard

F

A BB1C EE1 Bowl capacity

Weight

E

5.3 2

E Hole diameter

C D

48 130 139 38 10 40

20

0.15

B

A

A

B

C

D

E

F

75

50

25

65

13

20

Bowl guard

In the interest of safety Spirax Sarco recommend that a bowl guard should be fitted - See the 'Warning' under 'Safety information installation and maintenance'.

TI-P504-03 CH Issue 3

Page 2 of 6

ML3M Monnier Miniature Compressed Air Lubricator

Powered by