Compressed air products Filter/regulators
5
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2012
TI-P504-05 CH Issue 2
MP2M and MPN2M Monnier Miniature Compressed Air Filter/Regulators
International Symbol
Description The Monnier miniature compressed air filter /regulators provide high quality compressed air, with accurate pressure control, for general purpose pneumatic systems where space is restricted and flowrates are low. Principal features: - Compact combined miniature filter /regulator. - Long life 5 µm element. - Improved moisture separation with multi-bladed whirl disc. - Fast response. - Polycarbonate bowl. - For line, bracket or panel mounting. - Good flow and regulation characteristics. - External black anodised finish.
5.4 1
MP2M shown with optional pressure gauge
Available types MP2M
Self-relieving
MPN2M
Non-relieving
Sizes and pipe connections ¼" screwed BSP (BS 21-Rp)
Materials Part
9.4.2
Spring range (operating pressure range) All regulators can be adjusted to zero pressure, or up to the figures shown. The operating range is marked on the unit. Standard spring 0.7 - 9.0 bar g
Material
Body
Aluminium and polycarbonate
Valve
Nitrile rubber
Bowl
Polycarbonate
0.2 - 2.0 bar g 0.3 - 4.0 bar g
Optional spring
Element (5 µm)
Sintered polypropylene
Bowl guard (optional extra)
Stainless steel
Note : The MP2M will be supplied with the standard spring unless an alternative option has been specified when placing an order.
Optional extras For further technical information regarding the following options, see page 2: - Airset kit. - Easy fit stainless steel bowl guard.
Operating limits Maximum working pressure
10 bar g
Maximum working temperature
50 °C
TI-P504-05 CH Issue 2
Page 1 of 6
MP2M and MPN2M Monnier Miniature Compressed Air Filter/Regulators
Powered by FlippingBook