Sizes and pipe connections ¼" screwed BSP T Rp (ISO 7-1). Compressed air products Filter/regulators
5
Spring range (operating pressure range) All regulators can be adjusted to zero pressure, or above the figures shown. The operating range is marked on the unit. Standard spring 0.7 - 9.0 bar g
0.2 - 2.0 bar g 0.3 - 4.0 bar g
Optional spring
Note : The MPC will be supplied with the standard spring unless an alternative option has been specified when placing an order.
Operating limits
Polycarbonate bowl
10 bar g @ 50°C
Maximum pressure/temperature
Metal bowl
17 bar g @ 80°C
Materials
Dimensions (approximate) in mm and kg
C
5.4 8
A
3
1
B
4
2
Without bowl guard E With bowl guard E1
9.4.7
5
Withdrawal distance
No.
Part
Material
1 2 3 4 5
Body
Aluminium - anodised
Unit
Size A B C E E1 Weight
Bowl
Polycarbonate or aluminium alloy
MPC1M
¼"
75 167 38 25
-
0.2
Bonnet assembly Aluminium
MPC2M
¼"
67 156 38 25 45
0.2
Filter element
Microfibre /stainless steel
MPC2AM
¼"
75 167 38 25
-
0.2
Valve
Nitrile
TI-P504-07 CTLS Issue 5
Page 2 of 6
MPC1M, MPC2M and MPC2AM High Efficiency Compressed Air Filter/Regulators
Powered by FlippingBook