UK Product Handbook 2026 - Volume 1

Optional extras (continued) Compressed air products Filter/regulators

5

Type 8 mounting bracket and mounting ring For general installation. The filter/regulator can be mounted using this zinc plated mild steel bracket and aluminium mounting ring. Both items must be specified when placing an order. Dimensions (approximate) in millimetres

12.7 12.7

38

5

10

29

31

51

64

Optional pressure gauge Available in two sizes (1½" and 2"), with 3 pressure ranges. The face is marked in both bar and psi. Please state, size and pressure range when placing an order.

0 to 2 bar

0 to 30 psi

Pressure ranges

0 to 7 bar

0 to 100 psi

0 to 11 bar

0 to 160 psi

Dimensions (approximate) in millimetres

5.4 10

R "

1½" version 40 mm 2" version 48 mm

0

0

1½" version 47 mm 2" version 45 mm

9.4.9

TI-P504-07 CTLS Issue 5

Page 4 of 6

MPC1M, MPC2M and MPC2AM High Efficiency Compressed Air Filter/Regulators

Powered by