Sizes and pipe connections ¼", " and ½" screwed BSP (BS 21-Rp). Compressed air products Filter/regulators
5
Spring range (operating pressure range) All regulators can be adjusted to zero pressure, or above the figures shown. The operating range is marked on the unit. Standard spring 0.5 - 10 bar g
Note : The IP2_M Monnier range will be supplied with the standard spring unless an alternative option has been specified when placing an order.
Optional spring
0.2 - 3.5 bar g
Operating limits
Polycarbonate bowl
10 bar g
Maximum working pressure
Metal bowl
17 bar g
Polycarbonate bowl
50 °C
Maximum working temperature
Metal bowl
80 °C
Metal bowl with sight level
70 °C
Materials
5.4 14
Part
Material
Body
Machined aluminium (anodised)
Valve
Brass rubber faced
Bowl
Polycarbonate or aluminium (anodised)
Element (5 µm)
Melamine impregnated cellulose
Diaphragm
Reinforced nitrile rubber
TI-P504-17 CH Issue 2
Page 2 of 9
IP2, IP2A and IP2D Spirax-Monnier International Compressed Air Filter/Regulators
Powered by FlippingBook