Compressed air products Filter/regulators
5
Optional extras
Tamper-proof cap An aluminium tamper-proof cap can be fitted to prevent unauthorised pressure adjustment. Dimensions (approximate) in mm
Pressure gauge Available in two sizes, with 4 pressure ranges. The face is marked in both bar and psi. Please state, size and pressure range when placing an order.
0 to 2 bar
0 to 30 psi
53
0 to 7 bar
0 to 100 psi
Pressure ranges
0 to 11 bar
0 to 160 psi
54
0 to 20 bar
0 to 300 psi (2" size only)
Dimensions (approximate) in mm
Type 21 mounting bracket A plated mild steel bracket which can be attached to the filter/ regulator by the plastic mounting ring supplied. Note: An aluminium mounting ring can be supplied at extra cost, and must be specified, if required, on order placement. Dimensions (approximate) in mm
C
A
B
D
Size
A
B
C
C
1½"
40
47
R "
5.4 15
E
2"
49
45
R "
B
Pressure gauges for panel mounting With chromium plated bezel available in two ranges, the face being marked in bar and psi as follows:-
A
0 to 2 bar 0 to 30 psi 0 to 11 bar 0 to 160 psi
Pressure ranges
Dimensions (approximate) in mm A B C
Mounting ring
D
53
56
48
R
A
B
C
D
E
B
44
19
32
12
6
If the regulator is to be panel mounted a hole is required in the panel 48 mm diameter, and the panel thickness must not exceed 8 mm.
D
A
C
Clamping yoke
Optional extras continued on next page
TI-P504-17 CH Issue 2
Page 3 of 9
IP2, IP2A and IP2D Spirax-Monnier International Compressed Air Filter/Regulators
Powered by FlippingBook