Compressed air products Filter/regulators
5
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P504-18) supplied with the product. Warning:
Polycarbonate bowls and sight levels on metal bowls can be attacked by phosphate ester fluids, solvents, paint thinners and carbon tetrachloride. These and similar substances should never be allowed to come into contact with the bowl. Certain compressor lubricating oils also contain additives harmfull to polycarbonate and where there is any doubt we recommend, in the interests of safety that a metal bowl or bowl guard should be fitted. Installation note: Fit into a horizontal pipeline, with the bowl vertically downwards, as close as possible to the equipment it is serving. Connect the unit so that the air flow is in the direction shown by the arrow cast on the body. A pressure guage fitted to one of the ports is recommended (to show the secondary pressure). The port(s) not in use should be blanked off with the plugs supplied (P). How to order Example: 1 off IP2AM Monnier international compressed air filter / regulator having a female ½" screwed BSP (BS 21 - Rp) connection. Note 1: Unless otherwise instructed, the filter / regulator will be supplied with a polycarbonate bowl, 0.5 to 10 bar control spring, 5 μm element and polycarbonate bowl as standard. If a metal bowl is required (with or without sight level) it must be clearly specified on the order. The IP2M manual drain is available with metal bowl only. Note 2: If any optional extras are required, they must be clearly specified on the order.
5.4 20
9.4.13
TI-P504-17 CH Issue 2
Page 8 of 9
IP2, IP2A and IP2D Spirax-Monnier International Compressed Air Filter/Regulators
Powered by FlippingBook