Compressed air products Isolation valves, drain traps and ancillaries
5
Pressure/temperature limits
0 100 200 300 400
The product must not be used in this region.
50 60 63
30
40
10
20
0
Pressure bar g
Body design conditions
PN63
PMA Maximum allowable pressure
63 bar g @ 120 °C
TMA Maximum allowable temperature
400 °C @ 42 bar g
Minimum allowable temperature
0 °C
PMO Maximum operating pressure
63 bar g
TMO Maximum operating temperature
400 °C @ 42 bar g
Minimum operating temperature
0 °C
PMOB Maximum backpressure should not exceed 80% of the inlet pressure under any conditions of operation otherwise the trap may not shut-off. D PMN Minimum operating differential pressure for satisfactory operation 0.25 bar Designed for a maximum cold hydraulic test pressure of 95 bar g
5.5 12
K v values Size
Capacities
1 000
½"
For conversion: C v (UK) = K v x 0.963 C v (US) = K v x 1.156
200 300 400 500 600 800
K v
3.09
Dimensions/weight (approximate) in mm and kg Size A B E G H Weight ½" 41 78 55 85 41 0.77
100
40 50 60 80
9.5.11
Withdrawal distance for cap
B
H
63
1
0.25
10
0.50.7
2 3 4 5 7
20 3040
Differential pressure bar (x 100 = kPa)
A
G
E
Withdrawal distance for strainer
TI-P610-03 CMGT Issue 6
Page 2 of 3
BRair Compressed Air Drain Trap
Powered by FlippingBook