Compressed air products Isolation valves, drain traps and ancillaries
5
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2023
TI-P148-15 CMGT Issue 6
CA10S Air and Gas Trap
Description The CA10S is a float type automatic liquid drain trap for air and gas systems. It has a cast iron body and cover with stainless steel valve head for use on high temperature or where corrosive condensate would adversely affect a rubber valve. Certification The product is available with material certification to EN 10204 2.2 for body and cover as standard. Sizes and pipe connections ¾ " screwed BSP (BS 21 parallel) or NPT. A ½ " tapping is provided for a balance pipe. Optional extras Drain cock tapping : The cover can be drilled and tapped 3/8 " BSP or NPT to enable a drain cock to be fitted. Pressure/temperature limits
½ " Tapping for balance pipe
4
1
5.5 15
100 150 200 220
8 119 7 3
12
5 6 10
2
Material No.Part
0 50
Material
1 Body
Cast iron
DIN 1691 GG 20
0
2 4 6 8 10121416
Pressure bar g
2 Cover bolts
Steel
BS 3692 Gr. 8.8
3 Cover gasket
Reinforced exfoliated graphite
The product must not be used in this region.
4 Cover
Cast iron
DIN 1691 GG 20
Body design conditions
PN16
5 Valve seat
Stainless steel
BS 970 431 S29
PMA Maximum allowable pressure
16 bar g
6 Valve seat gasket
Stainless steel
BS 1449 304 S11
TMA Maximum allowable temperature
220 °C
7 Pivot frame assembly set screws
Stainless steel
BS 6102 Gr. A2 Class 50
TMO Maximum operating temperature
220 °C
8 Ball float and lever
Stainless steel
BS 1449 304 S16
∆PMX Maximum differential pressure 14 bar Designed for a maximum cold hydraulic test pressure of 24 bar g
9 Pin
Stainless steel
B 970 431 529
10 Support frame
Stainless steel
BS 1449 304 S16
∆PMX Maximum differential pressure Depending on the specific gravity of the liquid being drained. Specific gravity 1.0 0.9 0.8 0.7 0.6 ∆PMX bar 14.0 13.8 11.7 8.6 5.0
11 Pivot frame
Stainless steel
BS 1449 304 S16
12* Valve cone
Stainless steel
*Note: The valve cone of the CA10S is permanently attached to the ball float and lever.
TI-P148-15 CMGT Issue 6
Page 1 of 3
CA10S Air and Gas Trap
Powered by FlippingBook