UK Product Handbook 2026 - Volume 1

Compressed air products Isolation valves, drain traps and ancillaries

5

Pressure/temperature limits

0 100 200 300 400

The product must not be used in this region.

50 60 63

30

40

10

20

0

Pressure bar g

Body design conditions

PN63

PMA Maximum allowable pressure

63 bar g @ 120 °C

TMA Maximum allowable temperature

400 °C @ 42 bar g

Minimum allowable temperature

0 °C

PMO Maximum operating pressure

63 bar g

TMO Maximum operating temperature

400 °C @ 42 bar g

Minimum operating temperature

0 °C

PMOB Maximum backpressure should not exceed 80% of the inlet pressure under any conditions of operation otherwise the trap may not shut-off. D PMN Minimum operating differential pressure for satisfactory operation 0.25 bar Designed for a maximum cold hydraulic test pressure of 95 bar g

5.5 12

K v values Size

Capacities

1 000

½"

For conversion: C v (UK) = K v x 0.963 C v (US) = K v x 1.156

200 300 400 500 600 800

K v

3.09

Dimensions/weight (approximate) in mm and kg Size A B E G H Weight ½" 41 78 55 85 41 0.77

100

40 50 60 80

9.5.11

Withdrawal distance for cap

B

H

63

1

0.25

10

0.50.7

2 3 4 5 7

20 3040

Differential pressure bar (x 100 = kPa)

A

G

E

Withdrawal distance for strainer

TI-P610-03 CMGT Issue 6

Page 2 of 3

BRair Compressed Air Drain Trap

Powered by