UK Product Handbook 2026 - Volume 1

Compressed air products Isolation valves, drain traps and ancillaries

5

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2023

TI-P148-15 CMGT Issue 6

CA10S Air and Gas Trap

Description The CA10S is a float type automatic liquid drain trap for air and gas systems. It has a cast iron body and cover with stainless steel valve head for use on high temperature or where corrosive condensate would adversely affect a rubber valve. Certification The product is available with material certification to EN 10204 2.2 for body and cover as standard. Sizes and pipe connections ¾ " screwed BSP (BS 21 parallel) or NPT. A ½ " tapping is provided for a balance pipe. Optional extras Drain cock tapping : The cover can be drilled and tapped 3/8 " BSP or NPT to enable a drain cock to be fitted. Pressure/temperature limits

½ " Tapping for balance pipe

4

1

5.5 15

100 150 200 220

8 119 7 3

12

5 6 10

2

Material No.Part

0 50

Material

1 Body

Cast iron

DIN 1691 GG 20

0

2 4 6 8 10121416

Pressure bar g

2 Cover bolts

Steel

BS 3692 Gr. 8.8

3 Cover gasket

Reinforced exfoliated graphite

The product must not be used in this region.

4 Cover

Cast iron

DIN 1691 GG 20

Body design conditions

PN16

5 Valve seat

Stainless steel

BS 970 431 S29

PMA Maximum allowable pressure

16 bar g

6 Valve seat gasket

Stainless steel

BS 1449 304 S11

TMA Maximum allowable temperature

220 °C

7 Pivot frame assembly set screws

Stainless steel

BS 6102 Gr. A2 Class 50

TMO Maximum operating temperature

220 °C

8 Ball float and lever

Stainless steel

BS 1449 304 S16

∆PMX Maximum differential pressure 14 bar Designed for a maximum cold hydraulic test pressure of 24 bar g

9 Pin

Stainless steel

B 970 431 529

10 Support frame

Stainless steel

BS 1449 304 S16

∆PMX Maximum differential pressure Depending on the specific gravity of the liquid being drained. Specific gravity 1.0 0.9 0.8 0.7 0.6 ∆PMX bar 14.0 13.8 11.7 8.6 5.0

11 Pivot frame

Stainless steel

BS 1449 304 S16

12* Valve cone

Stainless steel

*Note: The valve cone of the CA10S is permanently attached to the ball float and lever.

TI-P148-15 CMGT Issue 6

Page 1 of 3

CA10S Air and Gas Trap

Powered by