Compressed air products Isolation valves, drain traps and ancillaries
5
Pressure/temperature limits
Pressure psi g
0
29
58
87
116
145 174 203
232
482 392 302 212 122 32
A B
F
The product must not be used in this region. A-J-C CA14 screwed BSP T Rp (ISO 7-1) or NPT. B-F-C CA14S screwed BSP T Rp (ISO 7-1) or NPT.
J
C
Pressure bar g
Body design conditions
PN16
PMA Maximum allowable pressure
16 bar g @ 120 °C (232 psi g @ 248 °F)
TMA Maximum allowable temperature
250 °C
(482 °F)
Minimum allowable temperature
0 °C
(32 °F)
PMO Maximum operating pressure
16 bar g
(232 psi g)
CA14
200 °C @ 14.7 bar g
(392 °F @ 213 psi g)
TMO Maximum operating temperature:
CA14S
250 °C @ 13.9 bar g (482 °F @ 202 psi g)
Minimum operating temperature
0 °C
(32 °F)
∆PMX
Maximum differential pressure bar, depending on the specific gravity of the liquid being drained: Specific gravity 1.0 0.9 0.8 0.7
5.5 21
Min. 0.6
∆PMX bar
14.0 (203)
14.0 (203)
14.0 (203)
9.0 (131)
5.0 (73)
(psi)
∆PMN
Minimum differential pressure
0.1 bar
(1.5 psi)
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of
24 bar g
(348 psi g)
Capacities
Differential pressure bar (x 6.89 = kPa)
1.5
3 4
7
15
29 44 58 73
145 203
1102 882
9.5.18
661
441
220
110 99
Differential pressure bar (x 100 = kPa)
TI-P148-12 CMGT Issue 11
Page 3 of 5
CA14 SG Iron Air and Gas Trap ½" and ¾" (Screwed)
Powered by FlippingBook