UK Product Handbook 2026 - Volume 1

Compressed air products Isolation valves, drain traps and ancillaries

5

Pressure/temperature limits

Pressure psi g

0

29

58

87

116

145 174 203

232

482 392 302 212 122 32

A B

F

The product must not be used in this region. A-J-C CA14 screwed BSP T Rp (ISO 7-1) or NPT. B-F-C CA14S screwed BSP T Rp (ISO 7-1) or NPT.

J

C

Pressure bar g

Body design conditions

PN16

PMA Maximum allowable pressure

16 bar g @ 120 °C (232 psi g @ 248 °F)

TMA Maximum allowable temperature

250 °C

(482 °F)

Minimum allowable temperature

0 °C

(32 °F)

PMO Maximum operating pressure

16 bar g

(232 psi g)

CA14

200 °C @ 14.7 bar g

(392 °F @ 213 psi g)

TMO Maximum operating temperature:

CA14S

250 °C @ 13.9 bar g (482 °F @ 202 psi g)

Minimum operating temperature

0 °C

(32 °F)

∆PMX

Maximum differential pressure bar, depending on the specific gravity of the liquid being drained: Specific gravity 1.0 0.9 0.8 0.7

5.5 21

Min. 0.6

∆PMX bar

14.0 (203)

14.0 (203)

14.0 (203)

9.0 (131)

5.0 (73)

(psi)

∆PMN

Minimum differential pressure

0.1 bar

(1.5 psi)

Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of

24 bar g

(348 psi g)

Capacities

Differential pressure bar (x 6.89 = kPa)

1.5

3 4

7

15

29 44 58 73

145 203

1102 882

9.5.18

661

441

220

110 99

Differential pressure bar (x 100 = kPa)

TI-P148-12 CMGT Issue 11

Page 3 of 5

CA14 SG Iron Air and Gas Trap ½" and ¾" (Screwed)

Powered by