Compressed air products Isolation valves, drain traps and ancillaries
5
Pressure/temperature limits
B
F E C
100 150 200 250
A
K
H J
0 50
G
D
2 4 6 8 10121416
0
Pressure bar g
The product must not be used in this region.
A - J-D CA14 flanged PN16 A - K-G CA14 flanged JIS/KS 10K A - H-D CA14 flanged ASME 150 B - C-D CA14S flanged PN16 B - F-G CA14S flanged JIS/KS 10K B - E-D CA14S flanged ASME 150
Body design conditions
PN16
PMA Maximum allowable pressure
16 bar g @ 120 ° C 250 ° C @ 14 bar g
5.5 27
TMA Maximum allowable temperature
Minimum allowable temperature
0 ° C
PMO Maximum operating pressure
16 bar g @ 120 ° C 200 ° C @ 14.7 bar g 250 ° C @ 13.9 bar g
CA14
TMO Maximum operating temperature
CA14S
0 ° C
Minimum operating temperature
ΔPMX Maximum differential pressure bar, depending on the specific gravity of the liquid being drained: Specific gravity 1.0 0.9 0.8 0.7
Min. 0.6
Δ PMX bar
14.0
14.0
14.0
9.0
5.0
ΔPMX Minimum differential pressure
0.1 bar
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of
9.5.24
24 bar g
TI-P148-36 CMGT Issue 8
Page 3 of 5
CA14 SG Iron Air and Gas Trap DN15 to DN25 (Flanged)
Powered by FlippingBook