UK Product Handbook 2026 - Volume 1

Compressed air products Isolation valves, drain traps and ancillaries

5

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P148-36 CMGT Issue 8

CA14 SG Iron Air and Gas Trap DN15 to DN25 (Flanged)

CA14 (R-L) DN15 and DN20 shown

5.5 25

DN25 main valve assembly

Description The CA14 is a range of float type automatic liquid drainers for air and gas systems. The body and cover are of SG iron and the complete unit is readily maintainable. The cover will be drilled and tapped ½ " BSP T Rp (ISO 7-1) or NPT for the purpose of fitting a balance line. The standard version with a Viton valve cone is designated CA14 (DN15 and DN20 only). A stainless steel valve cone version is designated CA14S. Both are available with horizontal flanged connections with flow from right to left CA14 (R-L) or from left to right CA14 (L-R). Operating Media The CA14 is designed for use on air or gases within PED group 2. Note: The CA14 is not suitable for use on PED group 1 liquids or gases. Standards The product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification The product is available with a manufacturer's Typical Test Report. Note: All certification / inspection requirements must be stated at the time of order placement.

Sizes and pipe connections DN15, DN20 and DN25. Flanged EN 1092 PN16, ASME 150 and JIS/KS 10K.

TI-P148-36 CMGT Issue 8

Page 1 of 5

CA14 SG Iron Air and Gas Trap DN15 to DN25 (Flanged)

Powered by