Compressed air products Isolation valves, drain traps and ancillaries
5
Spare parts The spare parts available are shown in heavy outline. Parts drawn in broken line are not supplied as spares. Available spares Main valve assembly with float
5 , 6 , 7 + 8 , 9 , 10 , 11 , 14
3 , 14
Complete set of gaskets (packet of 3 sets)
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Example: 1 - Main valve assembly for a Spirax Sarco DN40 CA14S -14 air and gas trap.
Dowel
2
3
13
5.5 36
2
14
5
11
9 10 6 8 7
Main valve assembly with float
9.5.31
Recommended tightening torques
or mm
Item Part
Qty
N m
DN40
6
19
M12
60 - 66
2
DN50
6
24
M16
80 - 88
5 6
DN40, DN50
1
17
M12
50 - 55
DN40,DN50
2
Cheesehead M5 x 20
2.5 - 2.8
DN40
4
10
M6
10 - 12
13
DN50
4
13
M8
20 - 24
TI-P148-35 CMGT Issue 5
Page 6 of 6
CA14S Air and Gas Trap DN40 and DN50 (Flanged)
Powered by FlippingBook