Compressed air products Isolation valves, drain traps and ancillaries
5
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2022
TI-P148-02 CMGT Issue 13
CA44 and CA44S Carbon Steel Air and Gas Traps Flanged DN15 to DN25
Description The CA44 is a carbon steel bodied ball float air and gas trap having stainless steel working internals. It is available with a soft valve cone given designation CA44 or with a metal valve cone given designation CA44S both having horizontal flanged connections. The cover is drilled and tapped ½ " BSP as standard for the purpose of fitting a balance line, alternatively it can be drilled ½ " NPT on request and must be specified when placing your order. The body and cover castings are produced by a TÜV approved foundry. The trap is supplied with integrally flanged connections and can be maintained without disturbing the pipework. Available options: CA44 - Having a soft valve cone CA44S - Having a metal valve cone
CA44 and CA44S DN15 and DN20 EN flange
5.5 37
CA44S DN25 EN flange
9.5.32
Operating media The CA44 and CA44S are designed for use on air or gases within PED group 2. Note : The CA44 and CA44S are not suitable for use on PED group 1 liquids or gases.
Optional extras The bottom of the cover can be drilled and tapped ½" BSP or NPT for the purpose of fitting a drain cock if requested at the point of order. Standards This product fully complies with the requirements of the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations and carries the mark when so required.
Certification This product is available with a manufacturer's Typical Test Report and certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
TI-P148-02 CMGT Issue 13
Page 1 of 6
CA44 and CA44S Carbon Steel Air and Gas Traps Flanged DN15 to DN25
Powered by FlippingBook