Compressed air products Isolation valves, drain traps and ancillaries
5
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P148-37) supplied with the product. Installation note: The trap should be fitted in the horizontal plane below what it is draining, with the direction of flow as indicated on the body so that the float mechanism is free to rise and fall in a vertical plane. One of the advantages of the float trap for draining air and gas systems is that no bleed is required for satisfactory operation. However, because the trap has no bleed a separate balance line is needed to prevent it becoming air or gas locked. Make sure that the balance line is piped back to the upstream side. A balance line is essential for the correct operation of this product. For convenience of maintenance it is recommended that a union is fitted in the balance line near to the trap cover. Disposal: The product is recyclable. No ecological hazard is anticipated with the disposal of this product providing due care is taken.
How to order Example: 1 off Spirax Sarco DN25 CA44S-32 air and gas trap flanged to EN 1092 PN40 with carbon steel body and cover.
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Soft valve cone CA44 (packet of 3)
9
5, 6, 7, 8, 9, 14, 15, 16 5, 6, 7, 8+9, 14, 15, 16
CA44
Main valve assembly with float *
CA44S
3, 6
Complete set of gaskets
(packet of 3 sets)
* Note: The erosion deflector is pressed into the body during manufacture and not available as a spare. How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Example: 1 - Main valve assembly for a Spirax Sarco DN25 CA44S-32 air and gas trap. Recommended tightening torques
5.5 42
Dowel
3
or mm
Item
N m
2 5 7
17 A/F
M10 x 60
19 - 21
2 (not an available spare)
17 A/F
M12 x 8
50 - 55
Cheesehead
M5 x 20
2.5 - 2.8
2
9.5.37
6 16515 14 7 9 8 Main valve assembly with float
TI-P148-02 CMGT Issue 13
Page 6 of 6
CA44 and CA44S Carbon Steel Air and Gas Traps Flanged DN15 to DN25
Powered by FlippingBook