Compressed air products Isolation valves, drain traps and ancillaries
5
Pressure/temperature limits
400
200 300
100
0
0
10
20
30
40
Pressure bar g
The product must not be used in this region.
Body design conditions
PN40
PMA Maximum allowable pressure
40 bar g @ 120 ° C
TMA Maximum allowable temperature
400 ° C @ 20 bar g
Minimum allowable temperature
-10 ° C
PMO Maximum operating pressure
40 bar g @ 120 ° C
TMO Maximum operating temperature
400 ° C @ 20 bar g
Minimum operating temperature
0 ° C
D PMX Maximum differential pressure bar, depending on the specific gravity of the liquid being drained: Specific gravity 1.0 0.9 0.8 0.7
Min. 0.6
CA44S-4.5 CA44S-10 CA44S-14
4.5
4.5
4.5
3.4
2.0
5.5 44
10.0
9.5
6.8
5.5
3.4
14.0
14.0
11.0
8.0
5.0
CA44S-21
21.0
19.0
15.0
10.0
6.5
32.0
30.0
23.0
16.5
10.0
CA44S-32
D PMN Minimum differential pressure
0.1 bar
Designed for a maximum cold hydraulic test pressure of:
60 bar g
Dimensions/weight (approximate) in mm and kg A B C D E F Weight 165 115 85 208 170 146 12.5
F
9.5.39
B
C
A
Withdrawal distance D E
TI-P148-23 CMGT Issue 6
Page 2 of 4
CA44S Carbon Steel Air and Gas Trap 1" Screwed
Powered by FlippingBook