Compressed air products Isolation valves, drain traps and ancillaries
5
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Main valve assembly with float CA44S
5, 6, 7, 8 + 9, 14, 15, 16
3, 6
Complete set of gaskets (packet of 3 sets)
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Example: 1 - Main valve assembly with float for a Spirax Sarco DN50 CA44S-32 air and gas trap.
*19
3
Dowel
*2
*2
5.5 52
* Note: Items 2 and 19 are not available as spares.
7 Main valve assembly with float 9 8 15145 16 6
Recommended tightening torques
or mm
9.5.47
Item Size
N m
DN40
24 A/F
M16 x 85
60 - 66
2
DN50
24 A/F
M16 x 85
80 - 88
3 7
17 A/F
M12 x 8
50 - 55
Cheesehead M5 x 20
2.5 - 2.8
DN40
10 A/F
M6 x 20
10 - 12
19
DN50
13 A/F
M8 x 20
20 - 24
TI-P148-03 CMGT Issue 10
Page 6 of 6
CA44S Carbon Steel Air and Gas Trap DN40 and DN50
Powered by FlippingBook