Compressed air products Isolation valves, drain traps and ancillaries
5
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares
CAS14
3 , 5 , 6 , 7 (2 off), 8 , 9 , 12 , 14 , 15
Maintenance kit
CAS14S
3 , 5 , 6 , 7 (2 off), 8 , 9 , 12 , 14 + 16 (1" only), 15
3 , 9 , 15
Seal set
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Example: 1 - Maintenance kit for a Spirax Sarco ½ " CAS14 austenitic stainless steel ball float air and gas trap.
*10
15
3
5.5 57
Main valve assembly Note: Item 16 is required for the 1" size only 6 16 5 7 14 8 9 12
*2
*Note: Items 2 and 10 are not available as spares
Recommended tightening torques
or mm
Item Part
N m ft lbf
2 5 7
Cover bolt
M10 x 30 20 - 25
15 - 18
Main valve seat
17 A/F
50 - 55
37 - 41
Main valve assembly screws
pozidrive M4 x 6
2.5 - 3.0 1.8 - 2.2
10
Blanking plug
17 A/F
50 - 55
37 - 41
TI-P148-38 CMGT Issue 6
Page 5 of 5
CAS14 and CAS14S Austenitic Stainless Steel Ball Float Air and Gas Traps
Powered by FlippingBook