UK Product Handbook 2026 - Volume 1

Compressed air products Isolation valves, drain traps and ancillaries

5

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P148-04 CMGT Issue 13

CA46 and CA46S Austenitic Stainless Steel Air and Gas Traps Flanged DN15 (½") to DN25 (1") Description The CA46 is an austenitic stainless steel ball float air and gas trap. It is available with a soft valve cone given designation CA46 or with a metal valve cone given designation CA46S both having horizontal flanged connections. The cover will be drilled and tapped ½ " BSP or NPT for the purpose of fitting a balance line. Body and cover castings are produced by a TÜV approved foundry. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required. Certification The product is available with material certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement. Sizes and pipe connections CA46 - DN15 and DN20 (½" and ¾") CA46S - DN15, DN20 and DN25 (½", ¾" and 1") Standard flanges are: - EN 1092 PN40 with DIN face-to-face dimensions. - ASME 150, ASME 300 and JIS/KS 20 flanges are provided with drilled and tapped bolt holes with DIN face-to-face dimensions. Balance line - PN flanges will be provided with BSP balance line and ASME and JIS/KS 20 flanges with NPT balance line.

5.5 59

9.5.52

CA46 and CA46S DN15 and DN20

(½ and ¾") DIN flange

CA46S DN25 (1") DIN flange

TI-P148-04 CMGT Issue 13

Page 1 of 8

CA46 and CA46S Austenitic Stainless Steel Air and Gas Traps Flanged DN15 (½") to DN25 (1")

Powered by