Boiler house Level controls
2
Materials
2 (internal)
1
3
No.
Part
Material
2.3 70
1 2 3 4 5 6 7 8 9
Terminal head
Aluminium
4
'O' ring
Nitrile rubber
Cover tube
Austenitic stainless steel
Type 316L
Name-plate
Polycarbonate
Body
Austenitic stainless steel
Type 304L 1.4306
5
Spring
Austenitic stainless steel
302 S26
Insulator
PEEK
Driver tip
Austenitic stainless steel
Type 316
Sensor tip
Austenitic stainless steel
UGINE 4632
10
Rod
Austenitic stainless steel
Type 316 / 316L
10
7
6 and 8 (Internal)
9
TI-P693-20 EMM Issue 1
Page 2 of 4
CP42 Twin Tip Conductivity Probe
Powered by FlippingBook