Compressed air products Isolation valves, drain traps and ancillaries
5
Pressure/temperature limits
0 100 200 300 400
A
D
D
C
B
10
20
30
40
0
Pressure bar g
The product must not be used in this region.
A - B Flanged EN 1092 PN40 and ASME 300. A - C Flanged JIS/KS 20K. A - D Flanged ASME 150.
Body design conditions
PN40
PMA Maximum allowable pressure
40 bar g
400 ° C
TMA Maximum allowable temperature
-10 ° C
Minimum allowable temperature
PMO Maximum operating pressure for saturated steam service
40 bar g
400 ° C
TMO Maximum operating temperature
5.5 69
0 ° C
Minimum operating temperature for satisfactory operation is
Specific gravity
Trap
1.0
0.9
0.8
0.7
0.6
CA46S-4.5 CA46S-10 CA46S-14
4.5
4.5
4.5
3.4
2.0
D PMX Maximum differential pressure The maximum differential pressure depends on the specific gravity of the liquid being drained.
10.0
9.5
6.8
5.5
3.4
14.0
14.0
11.0
8.0
5.0
CA46S-21
21.0
19.0
15.0
10.0
6.5
CA46S-32
32.0
30.0
23.0
16.5
10.0
Product is safe for use under full vacuum conditions
PN40
60 bar g
ASME 300
60 bar g
9.5.62
Designed for a maximum cold hydraulic test pressure of:
ASME 150
30 bar g
JIS/KS 20K 49 bar g Caution: The trap in its complete operational form must not be subjected to a pressure of greater than 48 bar otherwise damage to the internal mechanism may result.
TI-P148-07 CMGT Issue 12
Page 3 of 6
CA46S Austenitic Stainless Steel Air and Gas Trap DN40 and DN50
Powered by FlippingBook