Compressed air products Isolation valves, drain traps and ancillaries
5
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2022
TI-P509-06 CMGT Issue 5
ADV Spirax-Monnier Automatic Drain Valve
Description The Spirax-Monnier ADV automatic drain valve has been designed to remove condensate from any low points in a compressed air system where automatic drainage should be provided. Condensate is a mixture of water, oil and dirt, with the thickness or viscosity increasing with low temperatures.
- Variable discharge frequency. - Variable discharge time. - Low power comsumption. - LED showing operational status. - Reliable, long life, solid state timers.
Principal features:
- Manual test facilities. - Minimal maintenance. - Simple installation.
5.5 75
Applications The Spirax-Monnier ADV automatic drain valve can be installed at any low point in a compressed air system where condensate forms or is collected. These include after coolers, separators, receivers, large filter units and drain legs, etc. Typical installations are shown on page 4. Sizes and pipe connections ¼", 2" and ½" screwed BSP.
Optional extras:
- Solenoid valve. - DIN connector.
9.5.68
Technical data
Product complies to:- EN 50081-1: 1995 EMC Generic emission standard - Residential, commercial and light industry EN 50081-1: 1995 EMC Generic immunity standard - Residential, commercial and light industry EN 61010-1/A2: 1995 Safety requirements for electrical equipment for measurement, control and laboratory use. This product may be affected by electromagnetic interference in an industrial environment. The Spirax-Monnier ADV can be used with compressed air, oils and water, and some non-corrosive gases.
Ambient temperature -10 °C > +50 °C Media temperature -10 °C > +130 °C
Operating temperature range
230 Vac 50 Hz
16 bar
Mains voltage/pressure
110 Vac 50 Hz
16 bar
120 Vac 60 Hz
16 bar
Discharge time variable 0.5 to 10 seconds Discharge frequency variable 0.5 to 45 minutes Connector
DIN 43650 - ISO 4400/6952
Insulation
Class F (155 °C)
Enclosure
IP65
Conforms to E.U. directives on low voltage and E.M.C.
TI-P509-06 CMGT Issue 5
Page 1 of 4
ADV Spirax-Monnier Automatic Drain Valve
Powered by FlippingBook