Compressed air products Isolation valves, drain traps and ancillaries
5
Dimensions/weight (approximate) in mm and kg A B C D
E
F
G
Weight
90
120
44
20
54
83
15.5
0.55
A
C
D
Spare parts The spare parts available are detailed below. No other parts are supplied as spares. Available spares Timer
G
B
A
F
230 Vac 110 Vac 120 Vac
50 Hz 50 Hz 60 Hz
B
Solenoid coil and gasket
Specify voltage
E
C
Connector
How to order spares Example: 1 off timer for a Spirax-Monnier ADV automatic drain valve.
2 4
A
B
5.5 77
1 3
C
9.5.70
Not available as spares
5
How to order Please state the quantity of Spirax-Monnier ADV units and the solenoid voltage required. Example: 4 off Spirax-Monnier ½" ADV automatic drain valves having a set voltage of 230 Vac. Note: If ordering an ADV valve and solenoid only, a DIN connector must also be ordered.
TI-P509-06 CMGT Issue 5
Page 3 of 4
ADV Spirax-Monnier Automatic Drain Valve
Powered by FlippingBook