Heat transfer solutions Clean steam generators
6
Performance of the units
Clean steam pressure/bar g 4.5 4.0 3.5
Max clean steam production (kg/h), with feedwater at 20 °C:
10.0
220 200 180 159 137 583 531 480 426 370
254 234 214 192 170 677 620 566 511 456
292 271 250 229 207 788 727 666 606 548
9.5 9.0 8.5 8.0
CSG-HS - 020
10.0
9.5 9.0 8.5 8.0
CSG-HS - 055
Plant steam pressure/bar g
10.0
1,292 1,171 1,044
1,516 1,385 1,254 1,126
1,627 1,490 1,490 1,350 1,213 2,542 2,361 2,162 1,959 1,750
9.5 9.0 8.5 8.0
CSG-HS - 125
930 823
996
10.0
1,884 1,692 1,501 1,313 1,134
2,210 2,016 1,818 1,619 1,417
9.5 9.0 8.5 8.0
CSG-HS - 180
6.1 4
Clean steam pressure/psi g 65.3 58.0 50.8
Max clean steam production (lbs/hr), with feedwater at 68 °F:
145.0 137.8 130.5 123.3 116.0 145.0 137.8 130.5 123.3 116.0 145.0 137.8 130.5 123.3 116.0 145.0 137.8 130.5 123.3 116.0
485 441 396 350 303
559 515 471 424 376
643 598 551 504 456
CSG-HS - 020
1285 1170 1058
1,492 1,368 1,248 1,127 1,006 3,341 3,052 2,764 2,483 2,195 4,872 4,445 4,009 3,569 3,124
1,736 1,602 1,468 1,336 1,208 3,587 3,285 3,285 2,977 2,673 5,603 5,206 4,767 4,319 3,858
CSG-HS - 055
940 815
Plant steam pressure/psi g
2,849 2,581 2,302 2,051 1,814 4,153 3,731 3,309 2,894 2,500
CSG-HS - 125
CSG-HS - 180
TI-P663-01 TES Issue 12
Page 4 of 9
CSG-HS Clean steam generation system for Healthcare
Powered by FlippingBook