Heat transfer solutions Clean steam generators
6
Product nomenclature and selection guide The product nomenclature is based on the characteristics of the main elements and options, identified as follows: Basic configuration
E EN A ASME G GB J JBA
Design code
Shell type
F Flanged openable
020 Up to 200 kg/h
(441 lbs/hr)
(at the reference operating conditions ^)
055 Up to 550 kg/h
(1213 lbs/hr)
Unit size:
125 Up to 1250 kg/h
(2756 lbs/hr)
180 Up to 1800 kg/h
(3968 lbs/hr)
PN Pneumatic (fail-safe) EL Electric (fail-safe)
Valve actuation type
P1
ABB AC500 series + 7" display
P2
Allen-Bradley CompactLogix 1700 series + 7" display
Control
P3
Siemens S7.1200 series + 7" display
P4
Selective Control Panel (with PLC ABB AC500 series + 7" display)
C0 None C1 BACnet IP C2 Profinet
C3 Modbus TCP/IP C4 BACnet MSTP C5 Profibus C6 Modbus RTU C7 BACnet (BTL cert.) IP C8 BACnet (BTL cert.) MSTP
6.1 8
Communication interface
0
Base and cabinet made of carbon steel, painted
1
Open frame and cabinet made of carbon steel, painted
2
Frame w. side panels and cabinet made of carb. steel, painted
Unit frame/Electrical cabinet
3
Base and cabinet made of stainless steel (304) *, **
4
Open frame and cabinet made of stainless steel (304) *, **
5
Frame with side panels and cabinet made of stainless steel (304) *, **
7
Seismic, Base and cabinet made of carb. steel, painted
Control Panel location
S Side
1
Steam generator body only
2
Steam generator and hot piping
Insulation
3
Steam generator body to EnEV and hot piping
0
Not insulated
* This configuration will include pressure safety valve on CSG with body and internals made of stainless steel ** This option/configuration is not allowed with P4 control (Selective Control Panel)
Product nomenclature and selection guide continued on next page
TI-P663-01 TES Issue 12
Page 8 of 9
CSG-HS Clean steam generation system for Healthcare
Powered by FlippingBook