Heat transfer solutions Clean steam generators
6
Construction and main features - System complete, functional and safe - Compact design - Modulating pressure and level control: pressure stability and steam quality improvement - Intelligent PLC with SIMS technology, easy maintenance - Packaged system with on board wired control panel: easy installation - Automated start up/commissioning sequence - Configurable options to suit individual needs - System diagnostics - Preventive maintenance - Pre-heater can reduce plant steam usage by a minimum of 8% at peak flow - Spirax Sarco's worldwide service
Compliances available but not standard in all geographies
EMEA Americas Asia Pacific
On request
On request
On request
STD
STD
STD
-
mark with EU declaration of conformity according to the following directives: l
l
- 2014/68/EU (PED) - 2014/35/EU (LVD) - 2014/30/EU (EMC)
l
l
l
l
l
l
6.1 12
- EC1935/2004 requirements as products intended to come into contact with food. l - ASME design with U stamp certification
l
- Chinese GB national standard
l
- GB4806 requirements as products intended to come into contact with food.
l
- Seismic compliance
l
l
l
Design conditions
Design pressure
12.8 bar g
(186 psi g)
Primary side
Design temperature
194.4 °C
(382 °F)
Design pressure
8 bar g
(116 psi g)
Secondary side
Design temperature
194.4 °C
(382 °F)
For a bespoke design, contact Spirax Sarco
Safety valve set pressure
7 bar g
(101.5 psi g)
Design pressure
8 bar g
(116 psi g)
Feedwater
without pump
Design temperature
110 °C
(230 °F)
with pump
TI-P664-01 TES Issue 11
Page 2 of 9
CSG-FB Clean steam generation system for Food & Beverage
Powered by FlippingBook