UK Product Handbook 2026 - Volume 1

Performance of the units Heat transfer solutions Clean steam generators

6

Clean steam pressure/bar g

Clean steam pressure/psi g

Max clean steam production (kg/h), with feedwater at 20 °C:

Max clean steam production (lbs/hr), with feedwater at 68 °F:

4.5 4.0 3.5

65.3 58.0 50.8

10.0 225 259 297

145.0 496 570 654

9.5

205 239 276

137.8

452 526 609

CSG-FB-020

9.0

185 219 255

CSG-FB-020

130.5

407 482 562

8.5

164 197 236

123.3

361 435 515

8.0

142 175 212

116.0

314 387 467

10.0 588 682 783

145.0 1296 1,503 1,747

9.5

536 625 732

137.8 1181 1,379 1,613

CSG-FB-050

9.0

485 571 671

CSG-FB-050

130.5 1069 1,259 1,479

8.5

431 516 611

123.3

951 1,138 1,347

8.0

375 461 553

116.0

826 1,017 1,219

Plant steam pressure/bar g

Plant steam pressure/psi g

10.0 1,302 1,526 1,637

145.0 2,871 3,363 3,599

9.5 1,181 1,395 1,500

137.8 2,603 3,074 3,307

6.1 14

CSG-FB-110

9.0 1,054 1,264 1,500

CSG-FB-110

130.5 2,324 2,786 3,307

8.5

940 1,136 1,360

123.3 2,073 2,503 2,999

8.0

833 1,006 1,223

116.0 1,836 2,217 2,695

10.0 1,894 2,220 2,552

145.0 4,175 4,894 5,625

9.5 1,702 2,026 2,371

137.8 3,753 4,467 5,228

CSG-FB-160

9.0 1,511 1,828 2,172

CSG-FB-160

130.5 3,331 4,031 4,789

8.5 1,323 1,629 1,969

123.3 2,916 3,581 4,341

8.0 1,144 1,427 1,760

116.0 2,522 3,146 3,880

Clean steam pressure shown 3.5 bar g - 4.5 bar g (50.8 psi g - 65.3 psi g) illustrative only, full clean steam pressure range is 1 to 6 bar g (14.5 - 87 psi g). Contact your Spirax Sarco representative for correct performance.

TI-P664-01 TES Issue 12

Page 4 of 8

CSG-FB Clean steam generation system for Food & Beverage

Powered by