Heat transfer solutions Clean steam generators
6
Dimensions and weights of the units with EnEV option - insulation 100 mm (3.94 in) approximate in mm (inches) and kg (lbs)
Dimensions mm (inches)
Weights kg (lbs)
L Length
W Width
H Height
E Clearance for tube bundle extraction
Empty
In operation Maximum
2100 (83) 2500 (98) 2550 (100) 3100 (122)
950 (37)
1950 (77) 2000 (79) 2250 (89) 2250 (89)
1250 (49) 1300 (51) 1600 (63) 2000 (79)
700 (1543) 1000 (2205) 1300 (2866) 1650 (3638)
800 (1764) 1200 (2646) 1600 (3527) 2200 (4850)
950 (2094) 1400 (3086) 1850 (4079) 2550 (5622)
CSG-FB 020
1100 (43) 1450 (57) 1500 (59)
CSG-FB 050
CSG-FB 110
CSG-FB 160
E
6.1 15
H
L
W
TI-P664-01 TES Issue 12
Page 5 of 8
CSG-FB Clean steam generation system for Food & Beverage
Powered by FlippingBook