Heat transfer solutions Clean steam generators
6
Connections
Metric
Imperial
020
050
110
160
020
050
110
160
Plant steam inlet connection Condensate outlet connection Clean steam outlet connection
DN32 PN16 DN25 PN16 DN50 PN40 DN15 PN40
DN50 PN16 DN25 PN16 DN80 PN40 DN20 PN40 DN50 PN16 DN25 PN40
DN80 PN16 DN40 PN16 DN125 PN16 DN25 PN40 DN80 PN16 DN25 PN40
DN100 PN16 DN40 PN160 DN150 PN16 DN32 PN40 DN80 PN16 DN25 PN40
1¼" ANSI 150 1" ANSI 300 2" ANSI 300 ½" ANSI 300
2" ANSI 150 1" ANSI 300 3" ANSI 300 ¾" ANSI 300
3" ANSI 150 1½" ANSI 300 5" ANSI 300 1" ANSI 300
4" ANSI 150 1½" ANSI 300 6" ANSI 300 1¼" ANSI 300
Feedwater inlet connection
Safety valve discharge
1" G-f
1" NPT
2" NPT*
3" NPT
3" NPT
DN25 PN40
1" ANSI 300
1" ANSI 300
1" ANSI 300
1" ANSI 300
Drain connection
Plant steam condensate drain connection TDS Blowdown connection Sampling system (cooling water in/ out-sample out)
DN15 PN40
DN15 PN40
DN15 PN40
DN15 PN40
½" ANSI 150
½" ANSI 150
½" ANSI 150
½" ANSI 150
DN15 PN40
DN15 PN40
DN15 PN40
DN15 PN40
½" ANSI 150
½" ANSI 150
½” ANSI 150
½" ANSI 150
½" BSP- 6 mm
½" BSP- 6 mm
½" BSP- 6 mm
½" BSP- 6 mm
½" BSP
½" BSP
½" BSP
½" BSP
Options
6.1 17
TI-P664-01 TES Issue 11
Page 7 of 9
CSG-FB Clean steam generation system for Food & Beverage
Powered by FlippingBook