Heat transfer solutions Clean steam generators
6
Product nomenclature and selection guide The product nomenclature is based on the characteristics of the main elements and options, identified as follows:
Basic configuration
Selection
E EN
A ASME G GB J JBA
Design code
E
S Flanged openable-shell and tube, flanged openable without integrated deaerator
Shell type
S
020 Up to 200 kg/h
(441 lbs/hr)
050 Up to 500 kg/h
(1002 lbs/hr)
Unit size
020
(at the reference operating conditions)
110 Up to 1100 kg/h
(2425 lbs/hr)
160 Up to 1600 kg/h
(3527 lbs/hr)
PN Pneumatic (fail-safe)
Valve actuation type
PN
EL Electric (fail-safe)
P1
ABB AC500 series + 7" display
P2
Allen-Bradley CompactLogix 1700 series + 7" display
Control
P3
P3
Siemens S7.1200 series + 7" display
P4
Selective Control Panel (with PLC ABB AC500 series + 7" display)
C0 None
C1 BACnet IP C2 Profinet
6.1 18
C3 Modbus TCP/IP C4 BACnet MSTP C5 Profibus C6 Modbus RTU C7 BACnet (BTL cert.) IP C8 BACnet (BTL cert.) MSTP
Communication interface
C1
0 Base and cabinet made of carbon steel, painted
1 Open frame and cabinet made of carbon steel, painted 2 Frame w. side panels and cabinet made of carb. steel, painted 3 Base and cabinet made of stainless steel (304) * 4 Open frame and cabinet made of stainless steel (304) * 5 Frame with side panels and cabinet made of stainless steel (304) * 7 Seismic, Base and cabinet made of carb. steel, painted
Unit frame/Electrical cabinet
1
Control Panel location
S
S Side
1 Steam generator body only
2 Steam generator and hot piping 3 Steam generator body to EnEV and hot piping 0 Not insulated
Insulation
2
* This option/configuration is not allowed with P4 control (Selective Control Panel)
Product nomenclature and selection guide continued on next page
TI-P664-01 TES Issue 11
Page 8 of 9
CSG-FB Clean steam generation system for Food & Beverage
Powered by FlippingBook