Heat transfer solutions Clean steam generators
6
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2026
TI-P664-05 TES Issue 6
CSG-FBHP High pressure clean steam generation system for Food & Beverage
6.1 19
Description Spirax Sarco has created a new range of steam generators to deliver food quality steam, specifically for direct injection processes within the food & beverage industry sector, where steam is considered as an ingredient. Primary heating medium is plant steam and the secondary steam should be generated from either de-mineralised or reverse osmosis quality water. All generators are supplied as packaged solutions ready to install and commission. Designed, manufactured and approved for Steam and Condensate applications. This product complies with EC1935:2004 Food Contact Materials. It also complies with regulation EC2023:2006 on good manufacturing practice for materials and articles intended to come into contact with food. Product range
CSG FBHP-130 maximum production capacity CSG FBHP-185 maximum production capacity CSG FBHP-235 maximum production capacity CSG FBHP-300 maximum production capacity CSG FBHP-375 maximum production capacity CSG FBHP-470 maximum production capacity CSG FBHP-600 maximum production capacity
1250 kg/h
(2756 lbs/hr)*
1800 kg/h
(3968 lbs/hr)*
2200 kg/h
(4850 lbs/hr)*
Size:
2900 kg/h
(6390 lbs/hr)*
3500 kg/h
(7716 lbs/hr)*
4400 kg/h
(9700 lbs/hr)*
5300 kg/h
(11685 lbs/hr)*
Versions/Applications:
FBHP Food and Beverage steam injection for high pressure applications
(*) max steam production at reference operating conditions: primary steam at 10.8 bar g (156.6 psi g), production at 8 bar g (116 psi g), feed water at 20 °C (68 °F).
TI-P664-05 TES Issue 6
Page 1 of 10
CSG-FBHP High pressure clean steam generation system for Food & Beverage
Powered by FlippingBook