Heat transfer solutions Clean steam generators
6
Construction and main features - System complete, functional and safe - Compact design - Modulating pressure and level control: pressure stability and steam quality improvement - Intelligent PLC with SIMS technology, easy maintenance - Packaged system with on board wired control panel: easy installation
- Automated start up/commissioning sequence - Configurable options to suit individual needs - System diagnostics - Preventive maintenance - Spirax Sarco's worldwide service.
Compliances available but not standard in all geographies
EMEA
Americas
On request
On request
STD
STD
-
- - - - -
mark with EU declaration of conformity according to the following directives:
- 2014/68/EU (PED) - 2014/35/EU (LVD) - 2014/30/EU (EMC)
- EC1935/2004 requirements as products intended to come into contact with food.
6.1 20
- -
- ASME design with U stamp certification
- Materials on clean side compliant with list of FDA approved materials
Design conditions
EMEA
Americas
Design pressure
12 bar g
(180 psi g)
Primary side
Design temperature
200 °C
(400 °F)
Design pressure
12 bar g
(180 psi g)
Secondary side
Design temperature
200 °C
(400 °F)
Safety valve set pressure
12 bar g
(180 psi g)
Design pressure
12 bar g
(180 psi g)
Feedwater
without pump
200 °C
(400 °F)
Design temperature
with pump
110 °C
(230 °F)
For a bespoke design, contact Spirax Sarco
TI-P664-05 TES Issue 6
Page 2 of 10
CSG-FBHP High pressure clean steam generation system for Food & Beverage
Powered by FlippingBook