Heat transfer solutions Clean steam generators
6
Connections - Metric
130
185
235
300
375
470
600
DN50 * PN16
DN65 PN16 DN25 PN16 DN40 PN16 DN25 PN40 DN25 PN40 DN15 PN40
DN80 PN16 DN25 PN16 DN40 PN16 DN25 PN40 DN25 PN40 DN15 PN40
DN80 PN16 DN25 PN16 DN40 PN16 DN32 PN40 DN25 PN40 DN15 PN40
DN100 PN16 DN25 PN16 DN40 PN16
DN100 PN16 DN40 PN16 DN40 PN16 DN32 PN40
DN100 PN16 DN40 PN16 DN50 PN16 DN32 PN40
Plant steam Inlet
DN25 PN16 DN40 PN16 DN25 PN40 DN25 PN40 DN15 PN40
Preheater Condensate Outlet
CSG Condensate Outlet
DN32 PN40 DN32 PN40 DN15 PN40
Feedwater Inlet
DN32 PN40 DN15 PN40
DN32 PN40 DN15 PN40
Drain Outlet
Blowdown Outlet /TDS
DN80 PN40/PN25**
DN100 PN40/PN25**
DN125 PN40/PN25**
DN125 PN40/PN25**
DN150 PN40/PN25**
DN150 PN40/PN25**
DN200 PN25 1" NPT-F
Clean Steam Outlet
¾" NPT-F
¾" NPT-F
¾" NPT-F
1" NPT-F
1" NPT-F
1" NPT-F
Clean Steam Safety Valve Discharge Outlet
Plant Steam Condensate Outlet (Drain)
DN15 PN40
Comp. Air Line for Integrity Test
¼" NPT-F
Pneumatic Air Supply Inlet
¼" BSP-F
Sampling system (cooling water in/out-sample out)
½" BSP- 6 mm
Options
* If the Auto Plant Steam Isolation is selected, then this should be PN40 ** Clean steam outlet connection is PN40 or PN25 on sizes 130, 185, 235, 300, 375 and 470, depending if the option of automatic clean steam isolation is selected. However, PN25 and PN40 flange connections on these sizes are interchangeable.
6.1 25
For imperial connections, see next page
TI-P664-05 TES Issue 6
Page 7 of 10
CSG-FBHP High pressure clean steam generation system for Food & Beverage
Powered by FlippingBook