Connections - Imperial Heat transfer solutions Clean steam generators
6
130
185
235
300
375
470
600
2" * ANSI 150 1" ANSI 150 1½" ANSI 150 1" ANSI 300 1" ANSI 300 ½" ANSI 300 3" ANSI 150**
2½" ANSI 150 1" ANSI 150 1½" ANSI 150 1" ANSI 300 1" ANSI 300 ½" ANSI 300 4" ANSI 150**
3" ANSI 150 1" ANSI 150 1½" ANSI 150 1" ANSI 300 1" ANSI 300 ½" ANSI 300 5" ANSI 150**
3" ANSI 150 1" ANSI 150 1½" ANSI 150 1¼" ANSI 300 1" ANSI 300 ½" ANSI 300 5" ANSI 150**
4" ANSI 150 1" ANSI 150 1½" ANSI 150 1¼" ANSI 300 1¼" ANSI 300 ½" ANSI 300 6" ANSI 150**
4" ANSI 150 1½" ANSI 150 2" ANSI 150 1¼" ANSI 300 1¼" ANSI 300 ½" ANSI 300 6" ANSI 150**
4" ANSI 150 1½" ANSI 150 2" ANSI 150 1¼" ANSI 300 1¼" ANSI 300 ½" ANSI 300 8" ANSI 150**
Plant steam Inlet
Preheater Condensate Outlet
CSG Condensate Outlet
Feedwater Inlet
Drain Outlet
Blowdown Outlet /TDS
Clean Steam Outlet
¾" NPT-F
¾" NPT-F
¾" NPT-F
1" NPT-F
1" NPT-F
1" NPT-F
1" NPT-F
Clean Steam Safety Valve Discharge Outlet
Plant Steam Condensate Outlet (Drain)
½" ANSI 300
Comp. Air Line for Integrity Test
¼" NPT-F
Pneumatic Air Supply Inlet
¼" BSP-F
Sampling system (cooling water in/out-sample out)
½" BSP - 6 mm
Options
* If the Auto Plant Steam Isolation is selected, then this should be ANSI 300.
6.1 26
For metric connections, see previous page
TI-P664-05 TES Issue 6
Page 8 of 10
CSG-FBHP High pressure clean steam generation system for Food & Beverage
Powered by FlippingBook