Heat transfer solutions Clean steam generators
6
Product nomenclature and selection guide
The product nomenclature is based on the characteristics of the main elements and options, identified as follows:
Design code
E
E
EN
Shell Type
W
W Welded – not openable
130
Up to 1250 kg/h (2756 lbs/hr)
185
Up to 1800 kg/h (3968 lbs/hr)
235
Up to 2200 kg/h (4850 lbs/hr)
130
300
Up to 2900 kg/h (6390 lbs/hr)
375
Up to 3500 kg/h (7716 lbs/hr)
470
Up to 4400 kg/h (9700 lbs/hr)
Unit Size
600
Up to 5300 kg/h (11685 lbs/hr)
Plant steam Kv (Cv) Feedwater Kv (Cv)
10
10, 16, 36, 46, 63, 100, 160 (12, 18, 42, 53, 73, 116, 185)
1
1, 1.6, 2.5, 4, 6.3 (1.2, 1.8, 2.9, 4.6, 7.3)
PN
Pneumatic (fail safe)
Control Valve Actuation
PN
EL
Electric (fail safe)
P1
ABB AC500 + 7" Display
P2
Allen-Bradley CompactLogix 1700 + 7" Display
P3
Siemens S7.1200 + 7" Display
Control
P1
6.1 29
ABB AC500 (PLC + 7' display) + RUT240/RUT241 (excluding SIM and connected service) Siemens S7.1200 (PLC + 7' display) + RUT240/RUT241 (excluding SIM and connected service)
D1
D3
C0
None
C1
BACnet IP
C2
Profinet
C3
Modbus TCP/IP
Communication interface
C0
C4
BACnet MSTP
C5
Profibus
C6
Modbus RTU
C7
BACnet (BTL cert.) IP
C8
BACnet (BTL cert.) MSTP
0
Basement and cabinet made of carbon steel, painted *
Frame and cabinet
0
3
Base and cabinet made of stainless steel (304)
Control Panel Location
S
S
Side
1
Steam Generator Body only to EnEV (100 mm)
Insulation
1
3
Steam Generator Body to EnEV + Piping (50mm)
0
Not insulated
Product nomenclature and selection guide continued on next page
TI-P664-05 TES Issue 6
Page 9 of 10
CSG-FBHP High pressure clean steam generation system for Food & Beverage
Powered by FlippingBook