Heat transfer solutions Clean steam generators
6
Materials Primary steam header
Carbon steel
Primary side pipework and fittings
SG iron and carbon steel
Tube sheet
Stainless steel AISI 316L
Gaskets
Reinforced graphite
Tube bundle
Stainless steel AISI 316L
Shell
Stainless steel AISI 316L
Shell side flanges
Stainless steel AISI 316L
Support frame
Carbon steel
Insulation (optional extra)
Rock wool + Cover in Aluminium (standard) or stainless steel 304
Maximum steam pressures Maximum primary steam pressure
12 bar g
Maximum clean steam pressure
7 bar g
Technical data Pneumatics
Compressed air: A 6 bar g compressed air supply is required; where this is unavailable an optional compressor can be supplied with the unit (at extra cost). Electrical requirements: 400 V 3-phase 50 Hz. A fused isolator of the correct rating must be incorporated in the supply line as near as possible to the unit. Information on the installed load for each individual unit will be supplied by Spirax Sarco.
Electrical
Property
Maximum value
6.1 30
Ammonium
0.2 mg/l
Heavy metals substitute
0.1 mg/l
To meet the requirements of HTM 2031 we would recommend the use of de-mineralised or reverse osmosis feedwater. It is advised that analysis of the feedwater is undertaken prior to installation and commissioning. Whilst not mandatory the table opposite gives a guide to recommended typical values.
Chloride
0.5 mg/l
Feedwater quality
Nitrate
0.2 mg/l
Residue on evaporation
30.0 mg/l
Phosphate
0.1 mg/l
Silicate
0.1 mg/l
Electrical conducivity at 25 °C
35.0 µS/cm
Control
The unit is PLC controlled with the generator having pressure and level control.
10.1.11
TI-P486-08 TES Issue 2
Page 2 of 5
CSM-K High Capacity Clean Steam Generator
Powered by FlippingBook