Heat transfer solutions Clean steam generators
6
Dimensions (approximate in mm) and standard output production (approximate in kg/h) Standard output production is based on the following conditions: - Primary steam pressure 10 bar g; - Clean steam pressure 3.5 bar g; - Feedwater inlet temperature 20 °C Engineering drawings, including holding down details, will be provided after ordering 'for approval' and as 'final certified' (as built).
Model CSM-K
401 402 403
Model CSM-K
702 703 704
Length L Width W Height H
Length L Width W Height H
2 900 3 400 3 700
3 900 4 150 4 900
Maximum dimensions (guidance) in mm
Maximum dimensions (guidance) in mm
1 400 1 400 1 400
1 800 1 800 1 800
1 600 1 600 1 600
2 050 2 050 2 050
Clean steam output (kg/h)
Clean steam output (kg/h) 1 730 2 000 2 630
260 320 370
Model CSM-K
501 502 503
Model CSM-K
802 803 804
Length L Width W Height H
Length L Width W Height H
3 000 3 500 3 800
4 000 4 000 5 000
Maximum dimensions (guidance) in mm
Maximum dimensions (guidance) in mm
1 500 1 500 1 500
1 900 1 900 1 900
1 700 1 700 1 700
2 250 2 250 2 250
Clean steam output (kg/h)
Clean steam output (kg/h) 2 600 2 900 3 800
500 620 700
Model CSM-K
601 602 603 604
Length L Width W Height H
3 300 3 800 4 000 4 750
Maximum dimensions (guidance) in mm
1 700 1 700 1 700 1 700
6.1 33
1 900 1 900 1 900 1 900
Clean steam output (kg/h)
930 1 150 1 300 1 700
H
10.1.12
L
W
TI-P486-08 TES Issue 2
Page 3 of 5
CSM-K High Capacity Clean Steam Generator
Powered by FlippingBook