Heat transfer solutions Clean steam generators
6
Construction and main features - System complete, functional and safe - Ultra-compact design: space saving - Modulating pressure and level control: pressure stability and steam quality improvement - Tube-bundle extractable: possible replacement, easy maintenance - Packaged system, assembled on a metal base, with on board wired control panel: easy installation - Gaskets on clean steam and water side in PTFE, FDA compliant - Stop valves on the inlets/outlets of the fluids: possible partial or total system isolation (e.g. for maintenance) - Strainers upstream: to protect the control valves, steam traps and other sensitive equipment from possible damage caused by impurities that drag from the fluids - Heating ramp: to avoid material stress during start-up from cold - System supplied properly insulated - Engineered, built and tested by Spirax Sarco Italy, according to the following European Union Directives:
- 2014/68/EU (PED) - 2014/35/EU (LVD) - 2014/30/EU (EMC) - CSG design/construction code: EN 13445 - Unit classified as ASSEMBLY, supplied with a nameplate bearing the
mark and comes complete with EC Declaration of
Conformity. - Spirax Sarco's worldwide service.
6.1 36
Design conditions
Design pressure (PS):
12.8 bar g
Plant steam side (primary)
Design temperature (TS):
194.4 °C
Design pressure (PS):
8 bar g
Clean steam side
Design temperature (TS):
194.4 °C
Safety valve setting:
6 bar g
Design pressure (PS):
8 bar g
Feedwater side
Design temperature (TS):
110 °C
For a bespoke design, contact Spirax Sarco
10.1.17
TI-P486-20 TES Issue 5
Page 2 of 7
m-CSG Ultra-compact Clean Steam Generation System
Powered by FlippingBook