Product Handbook 2026 - Volume 1

Heat transfer solutions Clean steam generators

6

Materials

Body made of AISI 316 Tube-bundle made of AISI 316

Steam generator

Head (primary) made of carbon steel Gasket tube-bundle/body in PTFE Mounting supports made of AISI 304

Equipment with AISI 316 body/parts in contacts Gaskets in PTFE Equipment with AISI 316 body and internal parts Piping schedule 10s made of AISI 316 Gaskets in PTFE

Accessories fitted on board

Feedwater line

Equipment with cast iron body and stainless steel internal parts Piping schedule 40 made of carbon steel, painted Gaskets in graphite, reinforced

Primary steam and condensate lines

Control panel cabinet

Carbon steel, painted RAL 7035 (stainless steel as option)

Skid basement / supports

Carbon steel, painted Jet-black (stainless steel as option)

Ceramic fibre Stainless steel (AISI 304) cladding

Insulation

Available accessories/options: - Clean steam intake stop valve - Control valves with electrical actuators - Timed TDS blow-down system or TDS discontinuous control system with probe and dedicated controller inside control panel - Sample cooler - Primary steam pipeline trap group - Handling wheels - Feedwater pressurization system with fixed speed pump (50 or 60 Hz) or with variable speed pump with integrated VFD - Control panel with PLC logic and possible serial-bus communication interface - Frame and control panel cabinet made of stainless steel - Feedwater RO system (as an auxiliary unit). Documentation/certifications The unit will be supplied complete with : - Process and instrument diagram (P&ID) with the complete list of associated equipment used to assemble the unit

6.1 42

10.1.21

- Dimensional drawing (G.A. drawing) - Wiring diagram of the control panel

- Installation and Maintenance Instructions (IMI) - Additional instructions (e.g. unit with PLC logic) - Technical specifications and manuals for all of the associated equipment used to assemble the unit - Assembly 'EC' Declaration of Conformity (PED) - Assembly EC 1935/2004 Declaration of Conformity ("F" version) For any other document/certification, please contact: Spirax Sarco Technical Department

TI-P486-20 TES Issue 5

Page 6 of 7

m-CSG Ultra-compact Clean Steam Generation System

Powered by