Heat transfer solutions Clean steam generators
6
Product nomenclature and selection guide The product nomenclature is based on the characteristics of the main elements and options, identified as follows: Size Configuration
Options
mCSG 300 -
h 1 1 - 000701101
Basic configuration Size:
300 600
- 300: Unit for nominal production of 300 kg/h - 600: Unit for nominal production of 600 kg/lh - H: "Humidification'" - general use of clean steam * - F: "Food&Beverage" - EC 19135/2004 compliant
H F
Version
1 2
- Pneumatic (fail-safe) *
Valves actuation
- Electric (fail-safe)
1 2 3 4
- Control valve only (P water> P clean steam+ 0.5 bar g) * - Control valve + pump 50 Hz (0.1 bar g < P water< 1 bar g) - Control valve + pump 60 Hz (0.1 bar g < P water< 1 bar g) - Control valve + pump+ VFD (0.1 bar g < P water< P clean steam)
Feedwater group:
Options (* = default selection) Clean steam outlet stop valve:
0 1
- None *
- Ball valve (manual)
0 1 2 3 4
- None *
- TDS control system w. CP10 probe and BC3150 controller
TDS control/Sampling:
- Sample cooler
- TDS control system (CP10/BC3150) + sample-cooler
- Timed TDS blowdown (no control)
0 1
- None *
Plant steam line trap (primary side):
- Steam trap station with pocket
1 2 3 4
- Electronic controllers SX80 (no more available) - Electronic controllers SX90 (with remote SP and PV rtx) - PLC logic = ABB AC500 series with 7" display touch-screen - PLC logic = Eaton XV102 series with 7" ,display touch-screen - PLC logic = Siemens S7.300 series with 7" display touch-screen (no more available) - PLC logic = Siemens S7.1200 series with 7" display touch-screen
Control:
6.1 49
5
6 7 9
- Electronic controller SX1650 *
- Other (bespoke unit)
0 1 2 3 4 5 6 7 8 9
- None * (default with electronic regulators)
- Modbus RTU - BACnet MS/TP - Modbus TCP/IP
- DeviceNet (no more available) - CANopen (no more available)
Communication interface (only with PLC control logic):
- BACnet IP - Profibus DP
- Profinet
- Other (if feasible, bespoke unit)
1 2
- Carbon steel, painted * - Stainless steel (AISI 304)
Unit frame/Control panel cabinet:
0 1
- None
Insulation:
- Steam generator insulated *
0 1
- None*
Handling wheels:
- Wheels, lockable (carbon steel)
PED test/certification of the assembly (EU Directive 2014/68/EU): -
1
PED test/certification of the assembly and '"CE" marked *
- Standard built (default selection) * - Bespoke unit (to be specified)
Customisation:
S
Product selection example mCSG 300 - H 1
1 -
0
0
0
7
0
1
1
0
1
How to order example 1 off Spirax Sarco mCSG 300-H11-000701101 mini clean steam generation system.
TI-P486-20 TES Issue 5
Page 7 of 7
m-CSG Ultra-compact Clean Steam Generation System
Powered by FlippingBook