Boiler house Level controls
2
Technical data
22 Ω, 68 Ω, 220 Ω, 680 Ω 2.2 kΩ, 6.8 kΩ, 22 kΩ
Conductivity probe settings
LP30
6.8 kΩ / 15 kΩ
LP31
6.8 kΩ / 15 kΩ
Level probe settings
(High sensitivity)
68 kΩ / 150 kΩ
LP10-4
(Low sensitivity)
6.8 kΩ / 15 kΩ
Capacitance probe range
0-10 volts output
How to order Example : 1 off Spirax Sarco APS1 probe simulator.
2.3 77
Dimensions (approximate) in mm
138
86
85
110
132
Note : This is to illustrate the connection of an LP20/LP30, which must be ordered seperately as it is not supplied with the APS1 as standard.
Weight 450 g
TI-P402-68 AB Issue 3
APS1 Probe Simulator
Powered by FlippingBook